??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part No.
129260
Description
P2B-GTEZ-012-SHCR
A
1-15/32 Inch
B
5 Inch
C
1 Inch
Dmin
3-3/8 Inch
Dmax
4-3/16 Inch
Bolt Diameter
3/8 Inch
G
27/32 Inch
H
1/2 Inch
J
2-1/2 Inch
L
1-1/2 Inch
M
1-5/16 Inch
R
31/64 Inch
S
63/64 Inch
Z
63/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.